The VOF-80B-P series is a family of open frame ac-dc power supplies housed in a compact 2” x 3” board mountable package. Certified to meet 62368-1 safety standards, these 80 W open frame modules feature a -30 to +80°C temperature range, an operating altitude of 5,000 meters, high efficiency, and class I and II construction.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-80B-12-P | 80 | 12 | 6.7 | UL, CE, UKCA |
VOF-80B-15-P | 80 | 15 | 5.36 | UL, CE, UKCA |
VOF-80B-24-P | 80 | 24 | 3.35 | UL, CE, UKCA |
VOF-80B-48-P | 80 | 48 | 1.67 | UL, CE, UKCA |