The VOF-80B-C series is a family of chassis mount ac-dc power supplies housed in a compact 2” x 3” metal case package. Certified to meet 62368-1 safety standards, these 80 W chassis mount modules feature a -30 to +80°C temperature range, an operating altitude of 5,000 meters, high efficiency, and class I and II construction.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-80B-12-C | 80.4 | 12 | 6.7 | UL, CE, UKCA |
VOF-80B-15-C | 80.4 | 15 | 5.36 | UL, CE, UKCA |
VOF-80B-24-C | 80.4 | 24 | 3.35 | UL, CE, UKCA |
VOF-80B-48-C | 80.2 | 48 | 1.67 | UL, CE, UKCA |