Amt Viewpoint

AMT VIEWPOINT™ GRAPHICAL USER INTERFACE.


Providing the Tools to Support Your Design

The AMT Viewpoint™ is a Graphical User Interface (GUI) that allows for an unprecedented level of visibility and control thanks to the innovative design of the AMT modular encoders. Via the simple software interface, users are able to set and control a range of parameters, reducing development time and virtually eliminating tedious steps in the assembly process. Additionally, the software allows engineers access to a range of diagnostic data for quick analysis during design or while in the field. AMT Viewpoint operates on Vista™ and Windows 7™ x32/ x64 bit platforms. Current Version: 1.2.1.1 - View Change Log

pdf iconAMT Viewpoint User Guide

pdf iconAMT Viewpoint Tutorial


Configure

  • - Resolution
  • - Zero position
  • - Direction of Rotation for Commutation Signals (AMT31 series only)
  • - Pole count (AMT31 series only)

Monitor

  • - Resolution/pole count/direction settings
  • - Output waveform
  • - Encoder firmware & datecode
  • - Commutation logic values (AMT31 series only)
  • - Encoder diagnostics

Register for AMT Viewpoint™

Stay Up-to-Date
Keep me current with the latest product releases, technical resources and company updates from CUI.

Your information is collected only for the purpose of contacting you. CUI will not share any of your information with other companies or individuals. Read more about our privacy policy and terms of use for details

Login