Magnetic Audio Indicators

Audio Buzzers Audio Indicators


CX-0905C

9.6 mm, 5 V, 80 dB, 2.7 kHz, Through Hole, Sealed, Driving Circuit, Magnetic Audio Indicator Buzzer


CMI-9650C-030

9.6 mm, 3 Vdc, 78 dB, 2.7 kHz, Wire Leads, Magnetic Audio Indicator Buzzer


CMI-9650C-120

9.6 mm, 12 V, 90 dB, 2.73 kHz, Through Hole, Driving Circuit, Magnetic Audio Indicator Buzzer


CMI-9651S-SMT

9.6 mm, 12 Vdc, 90 dB, 2.7 kHz, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer


CMI-9653S-SMT

9.6 mm, 3 Vdc, 80 dB, 2.7 kHz, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer


CMI-9655S-SMT

9.6 mm, 5 Vdc, 85 dB, 2.7 kHz, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer


CEM-1205C

12 mm, 5 V, 85 dB, Through Hole, Sealed, Driving Circuit, Magnetic Audio Indicator Buzzer


CEM-1212C

12 mm, 12 V, 85 dB, Through Hole, Sealed, Driving Circuit, Magnetic Audio Transducer Buzzer


CMI-1275C-050

12 mm, 5 Vdc, 90 dB, 3.1 kHz, Through Hole, Magnetic Audio Indicator Buzzer


CT-1205C-SMT

12.8 mm, 5 V, 90 dB, 2.4 kHz, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer


CT-1205CL-SMT

12.8 mm, 5 V, 88 dB, 2.4 kHz, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer


CT-1212CL-SMT

12.8 mm, 12 V, 85 dB, 2.4 kHz, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer


CX-1606C

16 mm, 6 V, 85 dB, 2.2 kHz, Through Hole, Sealed, Driving Circuit, Magnetic Audio Indicator Buzzer


CX-1612C

16 mm, 12 V, 85 dB, 2.2 kHz, Through Hole, Sealed, Driving Circuit, Magnetic Audio Indicator Buzzer


CMI-1614C-120

16 mm, 12 V, 95 dB, 2.2 kHz, Through Hole, Driving Circuit, Magnetic Audio Indicator Buzzer