Dc Power Connectors and Dc Barrel Connectors

Components Connectors

CUI’s comprehensive line of dc power connectors offers a wide range of jacks, power DIN, and plugs perfectly suited to supply dc power to a variety of consumer, household, and portable electronic applications. Our dc connectors and barrel power connectors feature current ratings up to 10 A, center pin diameters ranging from 0.5 mm to 3 mm and small package sizes with heights as low as 3 mm and widths as small as 5 mm. Dc connectors with shielding and internal switches are also available while options for cable, mid mount SMT, panel mount, spring contact, surface mount and through hole mounting styles offer design flexibility.