Dc Power Jacks

With hundreds of models available, CUI Devices’ diverse dc power jack line has the ideal connector for nearly any application. Our dc power jacks feature profiles as low as 3 mm and widths as small as 4.5 mm with common center pin diameters of 2.0 and 2.5 mm, among others. Our dc power jacks also offer horizontal and vertical orientations, a range of mounting options, current ratings from 1 to 10 A and voltage ratings up to 36 Vdc.

Filters | Reset All
Inner Diameter (mm)
dropdn-arrow
Min
Max
GO
0.65
0.8
1
1.3
1.65
2
2.5
3
4
5
Reset
Outer Diameter (mm)
dropdn-arrow
Min
Max
GO
2.6
2.8
3.1
3.2
3.35
3.5
3.6
3.7
3.8
3.9
4
4.2
4.4
4.5
5.1
5.15
5.5
5.7
5.8
5.9
6
6.2
6.3
6.4
6.5
6.6
7
7.3
7.5
Reset
Insertion Depth/Length (mm)
dropdn-arrow
Min
Max
GO
5.8
5.9
6
6.05
6.1
6.4
6.5
6.6
6.7
7
7.2
7.3
7.5
7.7
7.8
8
8.1
8.2
8.23
8.3
8.35
8.4
8.5
8.7
8.85
8.9
8.95
9
9.1
9.15
9.2
9.25
9.45
9.5
9.6
9.7
9.8
10
10.7
11.1
Reset
Mounting Style
dropdn-arrow
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Reset
Current Rating (A)
dropdn-arrow
Min
Max
GO
1
2
2.5
3
3.5
4
5
8
10
Reset
Orientation
dropdn-arrow
Horizontal
Vertical
Reset
Voltage Rating (Vdc)
dropdn-arrow
16
18
24
30
36
Reset
Number of Conductors
dropdn-arrow
2
3
Reset
Internal Switch(es)
dropdn-arrow
0
1
Reset
Shielding
dropdn-arrow
No
Yes
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
8.8
9
9.3
9.5
10.4
10.5
10.7
10.9
11
11.4
11.5
11.6
11.8
12
12.3
12.5
12.7
13
13.2
13.4
14
14.1
14.2
14.4
14.5
15.2
15.5
15.7
16
17.9
19.9
20
22.1
23
23.2
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
5
5.2
5.5
5.6
5.7
6
6.2
6.5
6.6
7.3
7.4
7.5
7.9
8
8.2
8.5
8.7
8.8
9
9.5
10
10.1
10.6
10.9
11
11.4
12.5
13
14.27
15.5
15.8
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
3
3.2
4.3
4.4
4.6
4.7
4.75
5
5.1
5.2
5.3
5.5
6
6.2
7
7.2
7.3
7.4
7.5
7.7
8
9
9.1
10
10.5
10.7
10.9
11
11.2
11.5
11.9
12.5
12.6
13
13.2
13.4
13.5
13.6
14
14.2
14.6
Reset
Locking Style
dropdn-arrow
No Locking Style
Threaded
Twist Lock
Reset
IP Rating
dropdn-arrow
IP67
No IP Rating
Reset
Results 160
Show
Model Number Inner Diameter (mm) Outer Diameter (mm) Insertion Depth/Length (mm) Mounting Style Current Rating (A) Voltage Rating (Vdc) Number of Conductors Internal Switch(es) Shielding
2 6.3 10 Through Hole 5 24 2 1 Yes
2.5 6.3 10 Through Hole 5 24 2 1 Yes
1.65 4.4 8 Mid Mount SMT 5 24 2 1 No
1.65 4.4 8.2 Through Hole 5 24 3 1 Yes
2.5 5.9 9.45 Through Hole 5 24 2 1 Yes
2 5.9 9.2 Through Hole 5 24 3 1 Yes
1.65 5.9 9.2 Through Hole 5 24 3 1 Yes
5 7.5 9 Through Hole 8 24 3 1 Yes
2.5 5.9 8.2 Through Hole 5 24 2 1 Yes
2 5.9 8.2 Through Hole 5 24 2 1 Yes
1.65 5.9 8.2 Through Hole 5 24 2 1 Yes
1 3.1 6.05 Panel Mount 3.5 24 3 0 Yes
2.5 5.8 9.25 Through Hole 5 24 2 1 Yes
1.3 3.8 8.5 Through Hole 3.5 24 2 1 Yes
1.65 4.4 6.1 Through Hole 5 24 2 1 No
0.8 3.35 7.2 Surface Mount 2 24 3 0 Yes
1.3 3.7 6.4 Surface Mount 3.5 24 2 1 Yes
1.3 4.2 6.5 Surface Mount 3.5 24 2 1 Yes
2 6.6 9.5 Surface Mount 5 24 2 1 No
2 6.3 8.3 Surface Mount 5 24 2 1 No
2.5 6.3 8.3 Surface Mount 5 24 2 1 No
1.65 4.4 8.5 Through Hole 2.5 24 2 1 No
1 3.6 6 Surface Mount 2 24 2 0 Yes
0.8 3.35 7 Through Hole 2 24 3 0 Yes
0.65 2.8 8 Surface Mount 2.5 24 2 1 Yes
Results 160
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.