2.5 mm Audio Jacks

Interconnect Audio Connectors


SJ1-251X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ-252X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ1-253X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ1-4251X-SMT Series

2.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Audio Jack Connector


MJ1-2502

2.5 mm, Mono, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector


MJ1-2510-SMT

2.5 mm, Mono, Right Angle, Surface Mount (SMT), Audio Jack Connector


MJ-2523-SMT

2.5 mm, Mono, Right Angle, Surface Mount (SMT), Audio Jack Connector


MJ1-2503A

2.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector


SJ1-4253X-SMT Series

2.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Audio Jack Connector


MJ1-2533-SMT

2.5 mm, Mono, Right Angle, Surface Mount (SMT), Audio Jack Connector


MJ-2506

2.5 mm, Mono, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector


MJ-2506N

2.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector


MJ-2507

2.5 mm, Mono, Vertical, Panel Mount, Threaded Bushing, Audio Jack Connector


MJ-2507N

2.5 mm, Mono, Vertical, Panel Mount, Audio Jack Connector


MJ-2508

2.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector


MJ-2508N

2.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector


MJ-2509N

2.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector


SJ-2504N

2.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector


SJ-2509N

2.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector


SJ1-2503A

2.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector


SJ1-4251X Series

2.5 mm, 4 Conductors, Right Angle, Through Hole, Audio Jack Connector


SJ2-2510X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-252X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-253X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2577X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2541X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2531X-SMT Series

2.5 mm, Stereo,Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2591X-SMT Series

2.5 mm, Stereo,Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2596X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2540X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2592X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2542X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-255X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-254X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ-250X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2551X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2595X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-25X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-25406X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2599X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2597X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-256X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2593X-SMT Series

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-25505A-SMT-TR

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-25504B-SMT-TR

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2503A-SMT-TR

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2504D-SMT-TR

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-25504D-SMT-TR

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ2-2594A-SMT-TR

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


SJ-25014A-SMT-TR

2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector


MR-2501

2.5 mm, Mono, Cable Mount, Audio Jack Connector


SR-2501

2.5 mm, Stereo, Cable Mount, Audio Jack Connector