RJ12 Connectors

CUI Devices’ RJ12 connectors are available in jack or coupler package types with 6P6C pinouts and single port assemblies. Our RJ12 connectors feature surface mount, panel mount, and through hole mounting styles as well as horizontal or vertical orientations. Additional options include mounting flanges or spring tabs, reflow solder compatibility, high temperature plastic, shielding, and gold over nickel plating.

Filters | Reset All
Mounting Style
dropdn-arrow
Panel Mount
Surface Mount
Through Hole
Reset
Tabs
dropdn-arrow
No
Yes
Reset
Orientation
dropdn-arrow
Horizontal
Vertical
Reset
Shielding
dropdn-arrow
No
Yes
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
11.75
12.8
13.3
14.5
16
16.3
18.8
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
12.7
13
13.3
14
18.65
20.57
26.96
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
12.2
13.21
13.56
15.24
15.4
15.9
17.8
18.54
Reset
Results 9
Show
Model Number Connector Type Number of Positions/Contacts Number of Ports Integrated Magnetics LED Mounting Style Tabs Orientation Shielding Dimensions LxWxH (mm)
RJ12 6P6C 1 No No Surface Mount No Vertical No 14 x 13.21 x 12.8
RJ12 6P6C 1 No No Through Hole No Horizontal Yes 18.65 x 13.56 x 11.75
RJ12 6P6C 1 No No Through Hole Yes Horizontal Yes 18.65 x 13.56 x 11.75
RJ12 6P6C 1 No No Through Hole No Horizontal No 13 x 12.2 x 14.5
RJ12 6P6C 1 No No Through Hole No Vertical Yes 13.3 x 15.9 x 16.3
RJ12 6P6C 1 No No Through Hole No Vertical No 12.7 x 15.4 x 16
RJ12 6P6C 1 No No Through Hole No Vertical Yes 13.3 x 17.8 x 16.3
RJ12 6P6C 1 No No Through Hole No Horizontal No 20.57 x 15.24 x 13.3
RJ12 6P6C 1 No No Panel Mount Yes Horizontal No 26.96 x 18.54 x 18.8
Results 9
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.