Parametric Search : Encoders


Encoder Type
 
Absolute
Commutation
Incremental
Package Type
 
Hollow Shaft
Modular
Panel Mount
Shaft
Resolution (PPR)
 
10
12
15
16
20
24
25
30
32
40
48
50
60
64
75
96
100
120
125
128
192
200
250
256
300
360
384
400
450
500
512
600
720
768
800
900
1000
1024
1200
1500
1600
1800
2000
2048
2500
3600
4000
4096
4500
5000
8000
9000
10000
16000
18000
20000
32000
36000
40000
72000
80000
Min
Max
Output Type
 
2-Bit Quadrature
BCD
CMOS Voltage
Commutation Line Driver
Gray Code
Line Driver
Natural Binary
Open Collector
Quadrature Line Driver
Sine Wave
TTL Voltage
Voltage
Input Voltage (Vdc)
 
0 ~ 5
0 ~ 10
2.97 ~ 3.63
3.13 ~ 3.46
3.13 ~ 3.47
3.6 ~ 5.5
4.5 ~ 5.5
4.5 ~ 13.2
4.75 ~ 5.25
10.8 ~ 26.8
Channels
 
A, B
A, B, Z
A, B, Z,(Z=H)
Shaft Length (mm)
 
2.5
3
6
7.5
8
8.5
9
10
10.5
12
14
15
16
16.5
17.5
19
20
22
24
25
28
30
Min
Max
Shaft (Bore) Ø (mm)
 
1.5
2
3
3.175
3.18
4
4.76
5
5.5
6
6.35
7
8
10
12
Min
Max
Operating Temp. (°C)
 
-40 ~ 100
-40 ~ 105
-40 ~ 125
-10 ~ 55
-10 ~ 60
-10 ~ 65
-10 ~ 70
-10 ~ 75
0 ~ 50
0 ~ 60
0 ~ 70
IP Rating
 
65
67
Detent
 
No
Yes
Orientation
 
Axial
Horizontal
Radial
Vertical
Push Switch
 
No
Yes
Speed, Max. (RPM)
 
120
210
240
6000
7000
7500
8000
Min
Max
Termination
 
Cable
Header
PCB Pins
Solder Holes
Items
1 2 3 4
Show:
Model Number Encoder Type Package Type Resolution (PPR) Output Type Input Voltage (Vdc) Data Sheet Stock Check RFQ
MAH17 Series
MAH17 Series
Absolute Hollow Shaft 1024, 256, 512 BCD, Gray Code, Natural Binary 4.75 ~ 5.25 Datasheet MAH17 Series -- Request a Quote MAH17 Series
MAH36 Series
MAH36 Series
Absolute Hollow Shaft 1024, 256, 512 BCD, Gray Code, Natural Binary 10.8, 26.8, 27.6, 4.5, 5.5 Datasheet MAH36 Series -- Request a Quote MAH36 Series
MAS17 Series
MAS17 Series
Absolute Shaft 1024, 256, 512 BCD, Gray Code, Natural Binary 4.75 ~ 5.25 Datasheet MAS17 Series -- Request a Quote MAS17 Series
MAS36 Series
MAS36 Series
Absolute Shaft 1024, 256, 512 Gray Code, Natural Binary 10.8, 26.8, 27.6, 4.5, 5.5 Datasheet MAS36 Series -- Request a Quote MAS36 Series
MAS60 Series
MAS60 Series
Absolute Shaft 1024, 2048, 256, 4096, 512 BCD, Gray Code, Natural Binary 13.2, 26.6, 27.6, 4.5 Datasheet MAS60 Series -- Request a Quote MAS60 Series
MAS10-256G
MAS10-256G
Absolute Shaft 256 Gray Code 4.75 ~ 5.25 Datasheet MAS10-256G -- Request a Quote MAS10-256G
AMT203-V
AMT203-V
Absolute Modular 4096 Natural Binary 4.5 ~ 5.5 Datasheet AMT203-V Stock Check AMT203-V Request a Quote AMT203-V
AMT20 Series
AMT20 Series
Absolute Modular 4096 Natural Binary, TTL Voltage 4.5 ~ 5.5 Datasheet AMT20 Series -- Request a Quote AMT20 Series
AMT31 Series
AMT31 Series
Commutation Modular 100, 1000, 1024, 125, 1600, 192, 200, 2000, 2048, 250, 256, 384, 400, 4096, 48, 500, 512, 768, 800, 96 CMOS Voltage, Line Driver 4.5 ~ 5.5 Datasheet AMT31 Series -- Request a Quote AMT31 Series
AMT10 Series
AMT10 Series
Incremental Modular 100, 1000, 1024, 125, 192, 200, 2048, 250, 256, 384, 400, 48, 500, 512, 800, 96 -- 3.6 ~ 5.5 Datasheet AMT10 Series -- Request a Quote AMT10 Series
AMT11 Series
AMT11 Series
Incremental Modular 100, 1000, 1024, 125, 1600, 192, 200, 2000, 2048, 250, 256, 384, 400, 4096, 48, 500, 512, 768, 800, 96 CMOS Voltage 4.5 ~ 5.5 Datasheet AMT11 Series -- Request a Quote AMT11 Series
EC202B020A
EC202B020A
Incremental Panel Mount 20 Voltage 4.75 ~ 5.25 Datasheet EC202B020A -- Request a Quote EC202B020A
EC202E020B
EC202E020B
Incremental Panel Mount 20 Voltage 4.75 ~ 5.25 Datasheet EC202E020B -- Request a Quote EC202E020B
EC204A020A
EC204A020A
Incremental Panel Mount 20 Voltage 4.75 ~ 5.25 Datasheet EC204A020A -- Request a Quote EC204A020A
ACZ09 Series
ACZ09 Series
Incremental Panel Mount 10, 15, 20 2-Bit Quadrature 0 ~ 5 Datasheet ACZ09 Series Stock Check ACZ09 Series Request a Quote ACZ09 Series
ACZ11 Series
ACZ11 Series
Incremental Panel Mount 12, 15, 20, 30 2-Bit Quadrature 0 ~ 5 Datasheet ACZ11 Series Stock Check ACZ11 Series Request a Quote ACZ11 Series
ACZ12 Series
ACZ12 Series
Incremental Panel Mount 12, 24 2-Bit Quadrature 0 ~ 5 Datasheet ACZ12 Series -- Request a Quote ACZ12 Series
ACZ16 Series
ACZ16 Series
Incremental Panel Mount 12, 24 2-Bit Quadrature 0 ~ 5 Datasheet ACZ16 Series Stock Check ACZ16 Series Request a Quote ACZ16 Series
C14 Series
C14 Series
Incremental Panel Mount 16, 32 Open Collector, Voltage 2.97 ~ 3.63 Datasheet C14 Series Stock Check C14 Series Request a Quote C14 Series
EC09P20H Series
EC09P20H Series
Incremental Panel Mount 20 2-Bit Quadrature 0 ~ 10 Datasheet EC09P20H Series -- Request a Quote EC09P20H Series
EC09P20V Series
EC09P20V Series
Incremental Panel Mount 20 2-Bit Quadrature 0 ~ 10 Datasheet EC09P20V Series -- Request a Quote EC09P20V Series
EC202A Series
EC202A Series
Incremental Panel Mount 100, 128, 25, 50, 75 Voltage 4.75 ~ 5.25 Datasheet EC202A Series -- Request a Quote EC202A Series
EC202C Series
EC202C Series
Incremental Panel Mount 100, 128, 25, 50, 75 Voltage 4.75 ~ 5.25 Datasheet EC202C Series -- Request a Quote EC202C Series
EC202V Series
EC202V Series
Incremental Panel Mount 100, 50 Voltage 4.75 ~ 5.25 Datasheet EC202V Series -- Request a Quote EC202V Series
EC202V Series
EC202V Series
Incremental Panel Mount 100, 50 Voltage 4.75 ~ 5.25 Datasheet EC202V Series -- Request a Quote EC202V Series
EC204B Series
EC204B Series
Incremental Panel Mount 20 Voltage 4.75 ~ 5.25 Datasheet EC204B Series Stock Check EC204B Series Request a Quote EC204B Series