SD Series
3~13 Positions, Modular Plug, Standard Circular DIN Connector


Specifications

  • DIN Standard
    Standard
  • Connector Type
    Plug
  • Mounting Style
    Cable
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    No

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SD-30 3 Vertical 0 3D Model Mating Guide SD-30 Stock Check SD-30 -- Sample Request Request a Quote
SD-40 4 Vertical 0 3D Model Mating Guide SD-40 Stock Check SD-40 -- Sample Request Request a Quote
SD-50 5 Vertical 0 3D Model Mating Guide SD-50 Stock Check SD-50 -- Sample Request Request a Quote
SD-51 5 Vertical 0 3D Model Mating Guide SD-51 -- -- Sample Request Request a Quote
SD-52 5 Vertical 0 3D Model Mating Guide SD-52 -- -- Sample Request Request a Quote
SD-60 6 Vertical 0 3D Model Mating Guide SD-60 Stock Check SD-60 -- Sample Request Request a Quote
SD-70 7 Vertical 0 3D Model Mating Guide SD-70 Stock Check SD-70 -- Sample Request Request a Quote
SD-80 8 Vertical 0 3D Model Mating Guide SD-80 Stock Check SD-80 -- Sample Request Request a Quote
SD-81 8 Vertical 0 3D Model Mating Guide SD-81 -- -- Sample Request Request a Quote
SD-130 13 Vertical 0 3D Model Mating Guide SD-130 Stock Check SD-130 -- Sample Request Request a Quote