CFM-120V Series
120 mm x 120 mm Dc Axial Fan, omniCOOL™ Bearing


The CFM-120V series is a family of 120 x 120 mm dc axial fans featuring airflows up to 138 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.

Features

  • omniCOOL™ bearing system
  • 120 x 120 mm frame
  • Multiple speed options for different cooling needs
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    omniCOOL™

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Tach Signal Rotate Detect PWM Control Signal Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-A225V-122-340 75 2200 0.16 34 12 161 No No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-122-340-11 75 2200 0.16 34 12 161 No Yes No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-122-340-20 75 2200 0.16 34 12 161 Yes No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-127-405 93 2700 0.22 40.5 12 288 No No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-127-405-11 93 2700 0.22 40.5 12 288 No Yes No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-127-405-20 93 2700 0.22 40.5 12 288 Yes No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-131-445 108.2 3100 0.28 44.5 12 403 No No No 120 x 120 x 25 -- Stock Check CFM-A225V-131-445 -- Sample Request Request a Quote
CFM-A225V-131-445-11 108.2 3100 0.28 44.5 12 403 No Yes No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-131-445-20 108.2 3100 0.28 44.5 12 403 Yes No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-222-340 75 2200 0.16 34 24 97 No No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-222-340-11 75 2200 0.16 34 24 97 No Yes No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-222-340-20 75 2200 0.16 34 24 97 Yes No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-227-405 93 2700 0.22 40.5 24 168 No No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-227-405-11 93 2700 0.22 40.5 24 168 No Yes No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-227-405-20 93 2700 0.22 40.5 24 168 Yes No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-231-445 108.2 3100 0.28 44.5 24 238 No No No 120 x 120 x 25 -- Stock Check CFM-A225V-231-445 -- Sample Request Request a Quote
CFM-A225V-231-445-11 108.2 3100 0.28 44.5 24 238 No Yes No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-231-445-20 108.2 3100 0.28 44.5 24 238 Yes No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-322-340 75 2200 0.16 34 48 62 No No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-322-340-11 75 2200 0.16 34 48 62 No Yes No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-322-340-20 75 2200 0.16 34 48 62 Yes No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-327-405 93 2700 0.22 40.5 48 91 No No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-327-405-11 93 2700 0.22 40.5 48 91 No Yes No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-327-405-20 93 2700 0.22 40.5 48 91 Yes No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-331-445 108.2 3100 0.28 44.5 48 137 No No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-331-445-11 108.2 3100 0.28 44.5 48 137 No Yes No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A225V-331-445-20 108.2 3100 0.28 44.5 48 137 Yes No No 120 x 120 x 25 -- -- -- Sample Request Request a Quote
CFM-A238V-121-370 93 2100 0.18 37 12 277 No No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-121-370-11 93 2100 0.18 37 12 277 No Yes No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-121-370-20 93 2100 0.18 37 12 277 Yes No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-126-440 116 2600 0.26 44 12 484 No No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-126-440-11 116 2600 0.26 44 12 484 No Yes No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-126-440-20 116 2600 0.26 44 12 484 Yes No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-131-480 138 3100 0.36 48 12 958 No No No 120 x 120 x 38 -- Stock Check CFM-A238V-131-480 -- Sample Request Request a Quote
CFM-A238V-131-480-11 138 3100 0.36 48 12 958 No Yes No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-131-480-20 138 3100 0.36 48 12 958 Yes No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-221-370 93 2100 0.18 37 24 150 No No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-221-370-11 93 2100 0.18 37 24 150 No Yes No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-221-370-20 93 2100 0.18 37 24 150 Yes No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-226-440 116 2600 0.26 44 24 258 No No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-226-440-11 116 2600 0.26 44 24 258 No Yes No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-226-440-20 116 2600 0.26 44 24 258 Yes No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-231-480 138 3100 0.36 48 24 440 No No No 120 x 120 x 38 -- Stock Check CFM-A238V-231-480 -- Sample Request Request a Quote
CFM-A238V-231-480-11 138 3100 0.36 48 24 440 No Yes No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-231-480-20 138 3100 0.36 48 24 440 Yes No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-321-370 93 2100 0.18 37 48 79 No No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-321-370-11 93 2100 0.18 37 48 79 No Yes No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-321-370-20 93 2100 0.18 37 48 79 Yes No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-326-440 116 2600 0.26 44 48 138 No No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-326-440-11 116 2600 0.26 44 48 138 No Yes No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-326-440-20 116 2600 0.26 44 48 138 Yes No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-331-480 138 3100 0.36 48 48 233 No No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-331-480-11 138 3100 0.36 48 48 233 No Yes No 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238V-331-480-20 138 3100 0.36 48 48 233 Yes No No 120 x 120 x 38 -- -- -- Sample Request Request a Quote