CFM-A238V-121-370-20
12 V, 277 mA, 120 x 120 x 38 mm, Dc Fan, Tachometer Signal
The CFM-120V series is a family of 120 x 120 mm dc axial fans featuring airflows up to 138 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.
Features
omniCOOL™ bearing system |
120 x 120 mm frame |
Multiple speed options for different cooling needs |
Auto restart protection standard on all models |
Specifications
Type | Description | |
---|---|---|
Bearing Type | omniCOOL™ |
|
Air Flow (CFM) | 93 |
|
Rated Speed (RPM) | 2100 |
|
Static Pressure (inH2O) | 0.18 |
|
Noise (dBA) | 37 |
|
Rated Voltage (Vdc) | 12 |
|
Max Input Current (mA) | 277 |
|
Tachometer Signal | Yes |
|
Rotation Detector | No |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 120 x 120 x 38 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
All Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.