CFM-2507CF-0140-313

CFM-2507CF-0140-313

5 V, 0.035 A, 25 x 25 x 7 mm, omniCOOL™ Dc Axial Fan

Datasheet

Specifications

Type Description
Select
Bearing Type omniCOOL™
Air Flow (CFM) 3.09
Rated Speed (RPM) 14000
Static Pressure (inH2O) 0.25
Noise (dBA) 31.4
Rated Voltage (Vdc) 5
Max Input Current (mA) 35
Tachometer Signal No
Rotation Detector No
PWM Control Signal No
Dimensions LxWxH (mm) 25 x 25 x 7
Operating Temp Range (°C) -10 ~ 70

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Fans Categories