CS-3224
22.5 x 16.7 mm, 20~28 Vdc, Panel Mount, 2 Pin, Solid State Audio Indicator Buzzer


CS-3224

This product has been discontinued. If you have any questions or concerns, please contact our sales team.


Specifications

  • Driving Circuit
    Yes
  • Input Type
    Vdc
  • Rated Voltage
    24
  • Sound Pressure (dB)
    76
  • Mounting Style
    Through Hole
  • Curr. Consumption (mA)
    20
  • Operating Temp MAX (°C)
    60
  • Operating Temp MIN (°C)
    -20
  • Dimensions LxWxH (mm)
    22.5 x 16.7 x 15.5
  • Dimensions LxWxH (in)
    0.89 x 0.66 x 0.61
  • Washable
    No