Home
/
All Products
/
Motion and Control
/
Rotary Encoders
/
Incremental
/
Panel
/
Optical
Optical Panel Incremental Encoders
Resolution (PPR)
16
25
32
50
Reset
Output Type
Open Collector
Voltage
Reset
Input Voltage (Vdc)
2.97 ~ 3.63
3.13 ~ 3.46
3.168 ~ 3.432
4.5 ~ 5.5
4.75 ~ 5.25
Reset
Shaft Length (mm)
16
17.5
20
30
Reset
Shaft (Bore) Ø (mm)
6
6.35
Reset
Operating Temp. (°C)
-10 ~ 70
0 ~ 60
Reset
IP Rating
65
67
Reset
Detent
No
Yes
Reset
Orientation
Horizontal
Vertical
Reset
Push Switch
No
Yes
Reset
Speed, Max. (RPM)
120
240
Reset
Termination
Cable
Header
PCB Pins
Solder Holes
Reset
Resources
Here to assist you at every stage of the design journey.