CDM1218 Series

CDM1218 Series
CDM1218 Series Alternate View
CDM1218 Series Alternate View

CDM1218-04A-MT-F12-67

4 Pins, Panel Mount, Solder Terminal, Front Fastened M12 x 1.0, A-Coding, Screw Copper Alloy, IP67, M12 Male Circular Connector Jack

Datasheet

Specifications

Type Description
Select
Connector Type Jack
Connector Size M12
Connector Style Male
Termination Solder Terminal
Number of Positions 4
Voltage Rating (Vac) 250
Current Rating (A) 4
IP Rating IP67
Mounting Thread Size M12 x 1.0
Coding A - 1 Gbit Ethernet
Color Silver
Contact Finish Gold Plated
Fastening Type Threaded Front
Mounting Style Panel Mount
Operating Temp Range (°C) -25 ~ 80
Shell Finish Brass with Nickel Plating
Shell Size (mm) 12
Shielding No
Wire Gauge (AWG) 22

Technical Docs

Datasheet 3D Model

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories