07/18/2023
Tualatin, OR. [Jul 18, 2023] CUI Inc, a Bel group company, has recently introduced the PQC30-O, PQC50-O and PQC75-O series to expand its line of isolated dc-dc converters. These converters are designed with a 36~75 Vdc input range and are presented in an economical and slim, open-frame, 1/16th brick form factor. The PQC-O series is especially tailored for telecom applications, adhering to CE and UKCA certifications.
These converters come equipped with a range of protective features to safeguard the system and enhance its longevity. The built-in protections include output over-current protection, input under-voltage protection, over-voltage protection, over-temperature protection, and short circuit protection.
The PQC-O series comes with additional features alongside their EN 62368 certification. These features include an extended temperature range (-40 to +105 C) and remote on/off. With up to 92% efficiency, a single regulated output, and a 2:1 input range, the PQC-O series proves to be an advanced and reliable choice in IoT, consumer, and industrial industries.
CUI Inc’s dc-dc converters are available in a DIP package.
The PQC-O series is available immediately. Please contact CUI Inc for OEM pricing or modified and custom designs.
CUI Inc is a Bel group company (NASDAQ: BELFA and BELFB). Bel designs, manufactures and markets a broad array of products that include circuit protection, connectors, cable assemblies, discrete components, magnetics and power supplies. The company serves a global market and operates facilities around the world.