Active Product Icon

PTP15 Series

5 Pin DIP Isolated Dc-Dc Converter

PTP15 Series
PTP15 Series Alternate View

Overview

  • 15 W
  • 2:1 input range
  • Single regulated output
  • -40 to +100°C temperature range
  • EN 55011 Class A without external components
  • Industry standard 2" x 1" package

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, UKCA

Documents

Description

The PTP15 series is a 15 W isolated medical dc-dc converter offering 4000 Vac isolation or 5600 Vdc isolation with a 2:1 input voltage range. Housed in an encapsulated, board mountable package, this series is medical grade and carries an extended temperature range of -40 up to +100°C, making it a reliable option for medical instrumentation, low power consumer electronics, and industrial equipment that requires high isolation voltage.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.47
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 12
  • Protections
     
    Output over Current, Over Voltage, Short Circuit
  • Grade
     
    Commercial, Medical

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PTP15-12-S5 9 ~ 18 15 5 3 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-12-S5 Sample Request Request a Quote
PTP15-12-S12 9 ~ 18 15 12 1.25 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-12-S12 Sample Request Request a Quote
PTP15-12-S15 9 ~ 18 15 15 1 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-12-S15 Sample Request Request a Quote
PTP15-12-S24 9 ~ 18 15 24 0.625 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-12-S24 Sample Request Request a Quote
PTP15-24-S5 18 ~ 36 15 5 3 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-24-S5 Sample Request Request a Quote
PTP15-24-S12 18 ~ 36 15 12 1.25 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-24-S12 Sample Request Request a Quote
PTP15-24-S15 18 ~ 36 15 15 1 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-24-S15 Sample Request Request a Quote
PTP15-24-S24 18 ~ 36 15 24 0.625 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-24-S24 Sample Request Request a Quote
PTP15-48-S5 36 ~ 75 15 5 3 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-48-S5 Sample Request Request a Quote
PTP15-48-S12 36 ~ 75 15 12 1.25 CE, UKCA 3D Model PCB Footprint Stock Check PTP15-48-S12 Sample Request Request a Quote
PTP15-48-S15 36 ~ 75 15 15 1 UKCA, CE 3D Model PCB Footprint Stock Check PTP15-48-S15 Sample Request Request a Quote
PTP15-48-S24 36 ~ 75 15 24 0.625 UKCA, CE 3D Model PCB Footprint Stock Check PTP15-48-S24 Sample Request Request a Quote