1 A Output Current, 4.75~32 Vdc Input, 3 Pin SIP, Non-Isolated, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
V7803-1000 | 4.75 ~ 28 | 3.3 | 3.3 | 1 |
V7805-1000 | 6.5 ~ 32 | 5 | 5 | 1 |
V7806-1000 | 8 ~ 32 | 6.5 | 6.5 | 1 |
V7809-1000 | 11 ~ 32 | 9 | 9 | 1 |
V7812-1000 | 15 ~ 32 | 12 | 12 | 1 |
V7815-1000 | 20 ~ 32 | 15 | 15 | 1 |