Board Mount Ac-Dc Power Supply
The PBO-1-B ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in a low profile SIP package, these 1 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | |||||
---|---|---|---|---|---|---|---|---|---|
PBO-1-S9-B | 1 | 9 | 0.111 | CE, TUV, UL/cUL | |||||
PBO-1-S12-B | 1 | 12 | 0.083 | CE, TUV, UL/cUL | |||||
PBO-1-S15-B | 1 | 15 | 0.067 | CE, TUV, UL/cUL | |||||
PBO-1-S24-B | 1 | 24 | 0.042 | CE, TUV, UL/cUL | |||||
* Discontinued Model | Recommended Replacement | ||||||||
PBO-1-S12-B | PBO-3C-12 |