PBO-1-B Series

Board Mount Ac-Dc Power Supply

PBO-1-B Series
PBO-1-B Series Bottom View

Overview

  • 1 W
  • 85 ~ 305 Vac input (wide)
  • 5 ~ 24 Vdc output options
  • Ultra-compact right-angle SIP package
  • 3,000 Vac isolation

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, TUV, UL/cUL

Documents

Description

The PBO-1-B ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in a low profile SIP package, these 1 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    1.38 x 0.71 x 0.43
  • Dimensions LxWxH (mm)
     
    35 x 18 x 11
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PBO-1-S9-B 1 9 0.111 CE, TUV, UL/cUL 3D Model PCB Footprint Stock Check PBO-1-S9-B Sample Request Request a Quote
PBO-1-S15-B 1 15 0.067 CE, TUV, UL/cUL 3D Model PCB Footprint Stock Check PBO-1-S15-B Sample Request Request a Quote
PBO-1-S24-B 1 24 0.042 CE, TUV, UL/cUL 3D Model PCB Footprint Stock Check PBO-1-S24-B Sample Request Request a Quote