Home
/
All Products
/
Interconnect
/
Connectors
/
Dc Power Connectors
/
Plugs
Dc Power Plugs
Featuring modular and overmold cable versions, CUI Devices’ dc power plugs are ideally suited for a variety of consumer electronics, home and office equipment, and portable electronic devices. Our dc power plugs offer center pin diameters ranging from 0.6 mm to 5.5 mm, current ratings up to 13 A, and voltage ratings of 20 and 24 Vdc. Conductor options of 2, 3, and 4 are also available.
Inner Diameter (mm)
Min
Max
GO
0.6
0.7
0.9
1.1
1.35
1.4
1.7
2.1
2.5
2.9
3
3.3
5.25
5.5
Reset
Outer Diameter (mm)
Min
Max
GO
2
2.35
3
3.2
3.5
3.8
4
4.3
4.5
4.75
5
5.5
6.5
7.4
Reset
Insertion Depth/Length (mm)
Min
Max
GO
6
7.6
9
9.5
11.6
12
12.1
12.8
13.2
14
14.6
15.8
16
17.5
20
Reset
Mounting Style
Cable - Modular
Cable - Overmold
Reset
Current Rating (A)
Min
Max
GO
1
2
3
4
5
6
6.5
7
8
13
Reset
Voltage Rating (Vdc)
20
24
Reset
Number of Conductors
2
3
Reset
Length (mm)
Min
Max
GO
20
20.5
21
22
23
23.5
23.8
24.5
29
30.1
31.5
32
32.5
34
35.5
41
43.5
44
44.5
47.5
71.1
Reset
Width (mm)
Min
Max
GO
4.2
4.5
5.8
6
6.2
6.3
6.5
7.15
7.2
7.8
8
8.2
9
13
Reset
Height (mm)
Min
Max
GO
4.2
4.5
5.8
6
6.3
6.5
7.2
7.8
8
8.2
9
Reset
Locking Style
No Locking Style
Twist Lock
Reset
Featured Products
Resources
Here to assist you at every stage of the design journey.