Thermal Management


Fan, Heat Sink and Peltier Cooling Solutions

Developed to help address the increasing thermal challenges in today's board level electronic applications, our thermal management line encompasses a range of dc fans, heat sinks and Peltier thermoelectric cooling devices.

Thermal Management

Dc Fans

Our line of dc fans is designed to provide you with a cooling solution no matter the requirement, ranging in size from 40 mm to 120 mm with up to 200 CFM of output.

Learn More 


Heat Sinks

Designed to dissipate heat in natural convection and forced air environments, our line of aluminum heat sinks has the variety of form factors and transistor package types to meet your on board cooling needs.

Learn More 


Peltier Devices

Utilizing the Peltier effect to transfer heat out of devices via electric current, our diverse line of Peltier devices range in size from 10 mm to 70 mm with a maximum current rating up to 15 A.

Learn More 

Featured Products


CFM-40 Series

40 mm x 40 mm Dc Fan

Learn More 


HSS-B20-07 Series

Stamped Heat Sink, TO-220, Aluminum, PCB

Learn More 


CP150 Series

15.0 A Peltier (TEC) Module

Learn More