CBM-5015BF-175-459-22

CBM-5015BF-175-459-22

12 V, 0.33 A, 51.6 x 51.2 x 15 mm, Tachometer Signal, PWM Control Signal, Dc Centrifugal Blower

Datasheet

Specifications

Type Description
Select
Bearing Type Ball
Air Flow (CFM) 4.75
Rated Speed (RPM) 7500
Static Pressure (inH2O) 1.24
Noise (dBA) 45.9
Rated Voltage (Vdc) 12
Max Input Current (mA) 330
Tachometer Signal Yes
Rotation Detector No
PWM Control Signal Yes
Dimensions LxWxH (mm) 51.6 x 51.2 x 15
Operating Temp Range (°C) -10 ~ 70

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Fans Categories