Incremental Encoders

Motion Rotary Encoders

CUI’s line of incremental encoders based on capacitive, mechanical and optical technology are available in a variety of package types, including modular, panel, shaft and hollow shaft. Our line of incremental encoders measure as small as 5 mm in diameter with shaft lengths ranging from 2.5 mm to 30 mm and shaft bore diameters from 1.5 mm to 12 mm. Resolutions range from 10 PPR all the way up to 80,000 PPR and include 2-bit quadrature, CMOS voltage, line driver, open collector, sine wave and voltage output types. Featuring operating temperatures ranging from -40 up to +105°C as well as axial, horizontal, radial and vertical orientations, our incremental encoders are ideal for applications including industrial automation, medical devices, test and measurement, robotics and more. Our incremental encoder portfolio is highlighted by our capacitive AMT modular encoder series, offering unmatched flexibility and durability.