Parametric Search : Peltier Devices


Imax (A)
 
0.8
2
2.8
3
3.5
3.9
4
5
6
7
8.5
12.5
13
15
Min
Max
Vmax (V)
 
2.1
3.8
4.2
7.6
8.6
8.8
12
15.4
15.7
16.1
24.1
Min
Max
Qmax (Th=27°C) (W)
 
3.7
3.9
4.2
4.4
5.5
6.5
7
7.1
7.3
7.4
7.5
7.9
8.1
8.4
8.5
8.6
8.7
10
10.2
10.3
11
12.2
13
13.6
14.5
15
15.2
15.4
16
16.6
18
18.2
18.7
18.8
19.6
20
23
27
27.9
29
29.7
29.8
31
31.1
32
33.4
35.2
37.4
41
42
43.1
50.5
51.6
53
53.1
55
55.6
75
77.1
110
118
130
200
Min
Max
Qmax (Th=50°C) (W)
 
4
4.2
4.3
4.6
5
6.1
7.2
7.7
7.9
8
8.2
8.3
8.7
9
9.2
9.4
9.5
9.6
11.1
11.2
11.3
12.3
13.6
14.3
14.5
14.9
15.1
16.1
16.7
16.9
17.1
17.8
18
19.5
20.1
20.8
20.9
21.6
21.8
22.3
25.7
30.1
31.2
32
32.4
32.5
32.7
34.2
34.6
35.2
37.3
39
41.8
45.8
46
46.9
48
56.5
58
59.1
59.3
60.5
61
83.9
85
121
130
145
224
Min
Max
ΔTmax (Th=27°C)
 
66
68
70
72
85
95
Min
Max
ΔTmax (Th=50°C)
 
72
73
75
77
95
105
Min
Max
Length (mm)
 
10
15
20
30
40
50
70
Min
Max
Width (mm)
 
10
15
20
30
40
50
70
Min
Max
Height (mm)
 
3
3.1
3.15
3.3
3.4
3.45
3.5
3.6
3.65
3.75
3.8
3.85
3.9
3.95
4
4.05
4.7
4.75
4.8
5.1
7.05
7.2
27
Min
Max
Special Features
 
arcTEC™ structure
Items
1 2 3
Show:
Model Number Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) Data Sheet Stock Check RFQ
CP081030-M
CP081030-M
0.8 8.8 3.7 4.2 68 75 10 x 10 x 3 Datasheet CP081030-M Stock Check CP081030-M Request a Quote CP081030-M
CP20147H
CP20147H
2 3.8 4.4 5 70 77 15 x 15 x 4.7 Datasheet CP20147H Stock Check CP20147H Request a Quote CP20147H
CP20247H
CP20247H
2 8.8 10.2 11.2 70 77 20 x 20 x 4.7 Datasheet CP20247H Stock Check CP20247H Request a Quote CP20247H
CP203475H
CP203475H
2 15.7 18.2 19.5 70 77 30 x 30 x 4.75 Datasheet CP203475H Stock Check CP203475H Request a Quote CP203475H
CP20151
CP20151
2 3.8 3.7 4 66 72 15 x 15 x 5.1 Datasheet CP20151 Stock Check CP20151 Request a Quote CP20151
CP20251
CP20251
2 8.6 8.5 9.4 66 77 20 x 20 x 5.1 Datasheet CP20251 Stock Check CP20251 Request a Quote CP20251
CP20351
CP20351
2 15.4 15.2 16.9 72 72 30 x 30 x 5.1 Datasheet CP20351 Stock Check CP20351 Request a Quote CP20351
CP28372-2
CP28372-2
2.8 15.7 8.7 9.6 95 105 30 x 30 x 7.2 Datasheet CP28372-2 Stock Check CP28372-2 Request a Quote CP28372-2
CP30138H
CP30138H
3 3.8 7.3 8 70 77 15 x 15 x 3.8 Datasheet CP30138H Stock Check CP30138H Request a Quote CP30138H
CP30238H
CP30238H
3 8.8 16.6 18 70 77 20 x 20 x 3.8 Datasheet CP30238H -- Request a Quote CP30238H
CP303385H
CP303385H
3 15.7 29.8 32.5 70 77 30 x 30 x 3.85 Datasheet CP303385H Stock Check CP303385H Request a Quote CP303385H
CP30138
CP30138
3 3.8 6.5 7.2 66 72 15 x 15 x 3.8 Datasheet CP30138 Stock Check CP30138 Request a Quote CP30138
CP30238
CP30238
3 8.6 15 16.7 66 72 20 x 20 x 3.8 Datasheet CP30238 Stock Check CP30238 Request a Quote CP30238
CP30338
CP30338
3 15.4 27 30.1 66 72 30 x 30 x 3.8 Datasheet CP30338 Stock Check CP30338 Request a Quote CP30338
CP35147
CP35147
3.5 2.1 3.9 4.3 68 75 15 x 15 x 4.7 Datasheet CP35147 Stock Check CP35147 Request a Quote CP35147
CP35247
CP35247
3.5 3.8 7 7.7 68 75 20 x 20 x 4.7 Datasheet CP35247 Stock Check CP35247 Request a Quote CP35247
CP35301547
CP35301547
3.5 4.2 7.9 8.7 68 75 30 x 15 x 4.7 Datasheet CP35301547 Stock Check CP35301547 Request a Quote CP35301547
CP35347
CP35347
3.5 8.6 16 17.8 68 75 30 x 30 x 4.7 Datasheet CP35347 Stock Check CP35347 Request a Quote CP35347
CP35447
CP35447
3.5 15.4 29 32 68 75 40 x 40 x 4.8 Datasheet CP35447 Stock Check CP35447 Request a Quote CP35447
CP39136H
CP39136H
3.9 3.8 8.6 9.5 70 77 15 x 15 x 3.6 Datasheet CP39136H Stock Check CP39136H Request a Quote CP39136H
CP39236H
CP39236H
3.9 8.8 18.7 20.9 70 77 20 x 20 x 3.6 Datasheet CP39236H Stock Check CP39236H Request a Quote CP39236H
CP393365H
CP393365H
3.9 15.7 35.2 39 70 77 30 x 30 x 3.65 Datasheet CP393365H Stock Check CP393365H Request a Quote CP393365H
CP40147
CP40147
4 2.1 4.2 4.6 68 75 15 x 15 x 4.7 Datasheet CP40147 Stock Check CP40147 Request a Quote CP40147
CP40247
CP40247
4 3.8 7.5 8.3 68 75 20 x 20 x 4.7 Datasheet CP40247 Stock Check CP40247 Request a Quote CP40247
CP40301547
CP40301547
4 4.2 8.4 9.2 68 75 30 x 15 x 4.7 Datasheet CP40301547 Stock Check CP40301547 Request a Quote CP40301547