CFM-9225BG-260-545-22

CFM-9225BG-260-545-22

24 V, 450 mA, 92 x 92 x 25 mm, Dc Fan, Tachometer Signal, PWM Control Signal

Datasheet

Specifications

Type Description
Select
Bearing Type Ball
Air Flow (CFM) 106.54
Rated Speed (RPM) 6000
Static Pressure (inH2O) 0.8
Noise (dBA) 54.5
Rated Voltage (Vdc) 24
Max Input Current (mA) 540
Tachometer Signal Yes
Rotation Detector No
PWM Control Signal Yes
Dimensions LxWxH (mm) 92 x 92 x 25
Operating Temp Range (°C) -10 ~ 70
Series CFM-92BG

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Fans Categories