CFM-9238BF-280-585

CFM-9238BF-280-585

24 V, 570 mA, 92 x 92 x 38 mm, Dc Fan

Datasheet

Specifications

Type Description
Select
Bearing Type Ball
Air Flow (CFM) 108.9
Rated Speed (RPM) 8000
Static Pressure (inH2O) 1.64
Noise (dBA) 58.5
Rated Voltage (Vdc) 24
Max Input Current (mA) 680
Tachometer Signal No
Rotation Detector No
PWM Control Signal No
Dimensions LxWxH (mm) 92 x 92 x 38
Operating Temp Range (°C) -10 ~ 70
Series CFM-92BF

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Fans Categories