CBM-9330B-240-507-22
24 V, 450 mA, 93 x 93 x 30 mm, Dc Centrifugal Blower, Tachometer Signal, PWM Control Signal
Specifications
Type | Description | |
---|---|---|
Bearing Type | Ball |
|
Air Flow (CFM) | 21.7 |
|
Rated Speed (RPM) | 3500 |
|
Static Pressure (inH2O) | 1.14 |
|
Noise (dBA) | 47.6 |
|
Rated Voltage (Vdc) | 24 |
|
Max Input Current (mA) | 450 |
|
Tachometer Signal | Yes |
|
Rotation Detector | No |
|
PWM Control Signal | Yes |
|
Dimensions LxWxH (mm) | 93 x 93 x 30 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
Technical Docs
DatasheetAll Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.