USB Connectors

Components Connectors

Incorporating A, B, Micro AB, Micro B, Mini AB and Mini B USB connector types, CUI’s line of USB standard 2.0 and 3.0 connectors is ideal for a variety of I/O applications in consumer and portable electronic devices. Offered in jack or plug types with horizontal or vertical orientations, our USB connector line features a number of mounting styles including surface mount, cable mount, mid mount SMT and through hole, allowing them to plug into virtually any design. All models feature a voltage rating of 30 Vac, current ratings of 1 or 1.8 A and color insulator options of black, blue and white. The USB connectors also feature an operating temperature range of -25 to +85°C and reliability as high as 10,000 mating cycles.