Dc Cooling Fans with Superior Airflow

High Performance Dc Axial Fans
Reliable, Dual Ball Bearing Construction

Resources

Dc Cooling Fans with Superior Airflow

CUI’s line of high performance dc fans deliver superior airflow for your most challenging cooling requirements. Ranging from 10 CFM in the 40 mm series to over 200 CFM in the 120 mm series, the CFM series features dual ball bearing construction for maximum reliability and comes standard with auto restart protection. These axial dc cooling fans are the ideal thermal management solution for a range of IT and telecommunication equipment, medical devices and industrial applications.

Highlights

40 ~ 120 mm frame sizes
Airflow, 10 ~ 200 CFM
Dual ball bearing construction
Low rated currents, 0.1 ~ 1.4 A
Auto restart protection

Request
Sample

Datasheet