Parametric Search : Buzzers


Driving Circuit
 
No
Yes
Technology
 
Magnetic
Piezo
Solid State
Rated Voltage (Vdc)
 
3
5
6
12
24
25
110
220
Min
Max
Rated Voltage (Vo-p)
 
1.5
3
3.5
3.6
5
6
12
20
30
Min
Max
Rated Voltage (Vp-p)
 
12
20
25
30
50
60
100
Min
Max
Sound Pressure (dB)
 
65
70
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
100
102
104
Min
Max
Mounting Style
 
Panel Mount
Screw Terminals
Spring Contact
Surface Mount
Through Hole
Wire Leads
Rated Frequency (Hz)
 
300
2200
2300
2500
2700
2730
2800
2900
3000
3100
3200
3300
3400
3500
3600
4000
4100
5000
Min
Max
Operating Temp MIN (°C)
 
≤ -40
≤ -30
≤ -20
Operating Temp MAX (°C)
 
≥ 60
≥ 70
≥ 75
≥ 80
≥ 85
≥ 100
≥ 105
≥ 115
≥ 120
Height (mm)
 
0.23
0.43
0.51
0.53
1.7
1.9
2
2.5
2.54
2.6
3
3.1
3.2
3.3
3.5
3.8
4
4.5
5
5.1
5.2
5.5
6
6.6
6.7
7
7.1
7.2
7.3
7.5
7.6
7.8
8
8.3
8.5
9
9.2
9.5
10
10.2
11
11.85
12.2
12.5
13.5
13.6
14
14.5
14.7
15.5
16
21.6
22
23
23.5
25
25.4
26.5
28.9
32.5
33
37.5
Min
Max
Length (mm)
 
4
5
7.5
8.5
9
9.6
10
11
12
12.8
14
16
16.9
22.5
22.8
25
Min
Max
Width (mm)
 
4
5
7.5
8.5
9
9.6
9.8
10
11
12
12.8
16
16.7
16.9
17
24
Min
Max
Diameter (mm)
 
6.6
9
9.6
10
12
13
13.7
14
16
16.5
17
20
22
22.1
22.8
23.3
23.5
23.8
24
24.2
24.5
25
25.6
27
28
29.5
30
30.6
31.3
32
33.7
34.5
35
36.5
38.5
40
41.8
42
42.5
44
48.8
49.1
50
60.8
Min
Max
Washable
 
No
Yes
Special Features
 
Waterproof
Wave Solderable
Items
1 2 3 4 5 ... 7
Show:
ProductURL Driving Circuit Technology Rated Voltage (Vdc) Rated Voltage (Vo-p) Rated Voltage (Vp-p) Sound Pressure (dB) Mounting Style Dimensions LxWxH (mm) Dimensions Ø x H (mm) Data Sheet Stock Check RFQ
CMT-1075-SMT
CMT-1075-SMT
No Piezo -- -- 25 75 Surface Mount -- 10 x 3.1 Datasheet CMT-1075-SMT Stock Check CMT-1075-SMT Request a Quote CMT-1075-SMT
CMT-1102-SMT
CMT-1102-SMT
No Piezo -- -- 25 73 Surface Mount 11 x 9 x 1.7 -- Datasheet CMT-1102-SMT Stock Check CMT-1102-SMT Request a Quote CMT-1102-SMT
CMT-1203-SMT
CMT-1203-SMT
No Piezo -- -- 25 81 Surface Mount 12 x 12 x 3.3 -- Datasheet CMT-1203-SMT Stock Check CMT-1203-SMT Request a Quote CMT-1203-SMT
CMT-1261-SMT
CMT-1261-SMT
No Piezo -- -- 20 90 Surface Mount 16.9 x 16.9 x 7.8 -- Datasheet CMT-1261-SMT Stock Check CMT-1261-SMT Request a Quote CMT-1261-SMT
CMT-1603-SMT
CMT-1603-SMT
No Piezo -- -- 25 70 Surface Mount 16 x 16 x 2.6 -- Datasheet CMT-1603-SMT Stock Check CMT-1603-SMT Request a Quote CMT-1603-SMT
CMT-1604-SMT
CMT-1604-SMT
No Piezo -- -- 25 81 Surface Mount 16 x 16 x 2.6 -- Datasheet CMT-1604-SMT Stock Check CMT-1604-SMT Request a Quote CMT-1604-SMT
CPE-120
CPE-120
No Piezo -- -- 30 88 Panel Mount -- 24 x 4 Datasheet CPE-120 Stock Check CPE-120 Request a Quote CPE-120
CPE-121
CPE-121
No Piezo 12 -- -- 83 Panel Mount -- 24 x 5 Datasheet CPE-121 Stock Check CPE-121 Request a Quote CPE-121
CPE-122
CPE-122
No Piezo -- -- 30 90 Through Hole -- 24 x 6.7 Datasheet CPE-122 Stock Check CPE-122 Request a Quote CPE-122
CPE-150
CPE-150
No Piezo -- -- 30 80 Wire Leads -- 16.5 x 4 Datasheet CPE-150 -- Request a Quote CPE-150
CPE-163
CPE-163
No Piezo -- -- 30 80 Wire Leads -- 13 x 2.5 Datasheet CPE-163 Stock Check CPE-163 Request a Quote CPE-163
CPE-164
CPE-164
No Piezo -- -- 20 80 Through Hole -- 13.7 x 7.6 Datasheet CPE-164 Stock Check CPE-164 Request a Quote CPE-164
CPE-165
CPE-165
No Piezo -- -- 30 85 Wire Leads -- 14 x 4 Datasheet CPE-165 Stock Check CPE-165 Request a Quote CPE-165
CPE-171
CPE-171
No Piezo -- -- 30 75 Through Hole -- 9 x 8 Datasheet CPE-171 Stock Check CPE-171 Request a Quote CPE-171
CPE-1785
CPE-1785
No Piezo -- -- 20 85 Through Hole -- 17 x 7 Datasheet CPE-1785 Stock Check CPE-1785 Request a Quote CPE-1785
CEM-1212S
CEM-1212S
No Magnetic -- 12 -- 85 Through Hole -- 12 x 9.5 Datasheet CEM-1212S Stock Check CEM-1212S Request a Quote CEM-1212S
CEM-14R06CT
CEM-14R06CT
No Magnetic -- 1.5 -- 85 Through Hole -- 12 x 10 Datasheet CEM-14R06CT Stock Check CEM-14R06CT Request a Quote CEM-14R06CT
CEM-1601
CEM-1601
No Magnetic -- 1.5 -- 80 Through Hole -- 16 x 14 Datasheet CEM-1601 Stock Check CEM-1601 Request a Quote CEM-1601
CEM-1606
CEM-1606
No Magnetic -- 6 -- 85 Through Hole -- 16 x 14 Datasheet CEM-1606 Stock Check CEM-1606 Request a Quote CEM-1606
CEM-1612
CEM-1612
No Magnetic -- 12 -- 85 Through Hole -- 16 x 14 Datasheet CEM-1612 Stock Check CEM-1612 Request a Quote CEM-1612
CEP-1106
CEP-1106
No Piezo -- -- 30 88 Through Hole -- 22.8 x 13.5 Datasheet CEP-1106 Stock Check CEP-1106 Request a Quote CEP-1106
CEP-1110
CEP-1110
No Piezo -- -- 30 90 Panel Mount -- 24 x 5 Datasheet CEP-1110 Stock Check CEP-1110 Request a Quote CEP-1110
CEP-1112
CEP-1112
No Piezo -- -- 30 92 Through Hole -- 24 x 7.3 Datasheet CEP-1112 Stock Check CEP-1112 Request a Quote CEP-1112
CEP-1114
CEP-1114
No Piezo -- -- 30 93 Through Hole -- 30 x 13.5 Datasheet CEP-1114 Stock Check CEP-1114 Request a Quote CEP-1114
CEP-1116
CEP-1116
No Piezo -- -- 30 90 Through Hole -- 30 x 10 Datasheet CEP-1116 Stock Check CEP-1116 Request a Quote CEP-1116