2.5 MM AUDIO JACKS


Low Profile Audio Jack Connectors


2.5 mm Jack Connectors

Resources

2.5 mm Jack Connectors

Featuring compact packages sizes and profiles as low as 2.9 mm, CUI's 2.5 mm audio jacks offer panel mount, surface mount, and through hole mounting styles in vertical or horizontal orientations. These 2.5 mm stereo and mono jacks further carry 2 to 6 conductors, up to 2 internal switches, 12 or 16 Vdc voltage ratings, and 0.3 or 1 A current ratings.

Highlights

  1. 2.5 mm audio standard
  2. Profiles as low as 2.9 mm
  3. Panel mount, SMT, through hole options
  4. 2 ~ 6 conductors
  5. 0, 1, 2 internal switches

Filter Products

Mounting Style
 
Panel Mount
Surface Mount
Through Hole
Number of Conductors
 
2
3
4
5
6
Internal Switch(es)
 
0
1
2
3

Request
Sample

Datasheet

Series

MJ1-2502
2.5 mm, Mono, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector
View Now
MJ-2506
2.5 mm, Mono, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector
View Now
MJ-2507
2.5 mm, Mono, Vertical, Panel Mount, Threaded Bushing, Audio Jack Connector
View Now
MJ-2508
2.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector
View Now