Home
/
All Products
/
Motion and Control
/
Rotary Encoders
/
Incremental
Incremental Encoders
CUI Devices’ incremental encoders based on capacitive, mechanical, and optical technology are available in modular and panel mount packages. Our incremental encoders feature compact footprints as small as 9 mm, shaft lengths from 10 to 30 mm, and shaft bore diameters from 1 to 15.875 mm. Resolutions range from 10 up to 5120 PPR and include 2-bit quadrature, CMOS voltage, open collector, quadrature line driver, and voltage output types.
Package Type
Modular
Panel Mount
Reset
Resolution (PPR)
10
12
15
16
20
24
25
30
32
48
50
96
100
120
125
192
200
240
250
256
312
360
384
400
480
500
512
625
640
768
800
960
1000
1024
1250
1280
1600
2000
2048
2500
2560
4096
5120
Reset
Output Type
CMOS Voltage
Open Collector
Quadrature Line Driver
Single Ended Quadrature
Voltage
Reset
Input Voltage (Vdc)
2.97 ~ 3.63
3.1 ~ 5.5
3.13 ~ 3.46
3.168 ~ 3.432
3.6 ~ 5.5
4.5 ~ 5.5
4.75 ~ 5.25
Reset
Shaft Length (mm)
Min
Max
GO
10
10.5
13
15
15.5
16
16.5
17.5
19.5
20
25
30
Reset
Shaft (Bore) Ø (mm)
Min
Max
GO
1
2
3
3.175
3.18
4
4.76
5
6
6.35
8
9
9.525
10
11
12
12.7
13
14
15
15.875
Reset
Operating Temp. (°C)
-40 ~ 85
-40 ~ 100
-40 ~ 125
-10 ~ 65
-10 ~ 70
-10 ~ 75
0 ~ 60
Reset
IP Rating
65
67
Reset
Detent
No
Yes
Reset
Orientation
Horizontal
Vertical
Reset
Push Switch
No
Yes
Reset
Speed, Max. (RPM)
Min
Max
GO
120
240
2500
3000
4000
6000
7500
8000
15000
Reset
Termination
Cable
Header
PCB Pins
Solder Holes
Reset
Featured Products
Featured Content
Resources
Here to assist you at every stage of the design journey.