Electret Condenser Microphones

A staple of audio recording applications, CUI Devices’ electret condenser microphones offer a range of termination types in packages measuring as small as 3 mm with depths as low as 1 mm. Our electret condenser microphones are available with omnidirectional, unidirectional, and noise canceling directivity. To deal with moisture and environmental contaminants, several waterproof models also carry Ingress Protection (IP) ratings up to IP67.

Filters | Reset All
Directivity
dropdn-arrow
Noise Cancelling
Omnidirectional
Unidirectional
Reset
Port Location
dropdn-arrow
Top
Top & Bottom
Reset
Sensitivity (dB)
dropdn-arrow
-54
-47
-44
-42
-40
-40
-38
-37
-36
-32
-28
-25
-24
Reset
Sensitivity Tolerance (dB)
dropdn-arrow
±2
±3
Reset
Curr. Consumption (µA)
dropdn-arrow
0.5
150
400
500
Reset
Operating Voltage (Vdc)
dropdn-arrow
1.5
2
3
4.5
Reset
Operating Freq. (Hz)
dropdn-arrow
20 ~ 20000
50 ~ 10000
50 ~ 20000
70 ~ 20000
100 ~ 10000
100 ~ 12000
100 ~ 20000
Reset
Signal : Noise Ratio (dBA)
dropdn-arrow
Min
Max
GO
55
56
57
58
60
62
65
69
70
72
Reset
Termination
dropdn-arrow
Pin Type
Solder Pads
Surface Mount
Wire Leads
Wire Leads with Connector
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
3
4
4.6
5
6
7
9.4
9.7
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
3
4
4.6
5
6
7
9.4
9.7
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
1.2
1.3
1.5
1.8
2
2.2
2.7
2.9
3.3
3.6
4.5
5
5.2
6
6.5
Reset
IP Rating
dropdn-arrow
IP57
No IP Rating
IP65
IP67
Reset
Results 84
Show
Model Number Directivity Sensitivity (dB) Sensitivity Tolerance (dB) Operating Voltage (Vdc) Operating Freq. (Hz) Signal : Noise Ratio (dBA) Termination Shape Dimensions LxWxH (mm)
Omnidirectional -40 -- 2 100 ~ 20000 60 Wire Leads with Connector Round 4 x 4 x 2.9
Noise Cancelling -44 ±3 3 100 ~ 10000 55 Solder Pads Round 4 x 4 x 1.5
Omnidirectional -42 ±3 2 20 ~ 20000 58 Surface Mount Round 4 x 4 x 1.3
Omnidirectional -42 ±3 2 100 ~ 10000 60 Wire Leads Round 4.6 x 4.6 x 1.8
Omnidirectional -42 ±3 2 100 ~ 10000 60 Wire Leads Round 4.6 x 4.6 x 1.8
Omnidirectional -42 ±3 2 100 ~ 10000 60 Wire Leads Round 4.6 x 4.6 x 1.8
Omnidirectional -42 ±3 2 100 ~ 10000 60 Wire Leads Round 4.6 x 4.6 x 1.8
Omnidirectional -42 ±3 2 100 ~ 10000 60 Wire Leads Round 4.6 x 4.6 x 1.8
Omnidirectional -42 ±3 2 100 ~ 10000 60 Wire Leads Round 4.6 x 4.6 x 1.8
Omnidirectional -38 ±3 2 100 ~ 10000 60 Wire Leads Round 4.6 x 4.6 x 1.8
Omnidirectional -38 ±3 2 100 ~ 10000 60 Wire Leads Round 4.6 x 4.6 x 1.8
Omnidirectional -37 ±3 2 100 ~ 10000 60 Pin Type Round 9.7 x 9.7 x 4.5
Omnidirectional -25 ±3 3 100 ~ 10000 65 Wire Leads with Connector Round 4.6 x 4.6 x 2.2
Omnidirectional -38 ±3 2 100 ~ 10000 60 Wire Leads with Connector Round 4.6 x 4.6 x 1.8
Omnidirectional -32 ±3 3 100 ~ 10000 60 Wire Leads with Connector Round 4.6 x 4.6 x 1.8
Omnidirectional -42 ±3 2 100 ~ 10000 60 Wire Leads Round 7 x 7 x 3.3
Omnidirectional -36 ±3 4.5 100 ~ 10000 60 Wire Leads with Connector Round 7 x 7 x 3.3
Omnidirectional -28 ±3 2 100 ~ 10000 70 Wire Leads with Connector Round 7 x 7 x 3.3
Omnidirectional -25 ±3 2 100 ~ 10000 65 Wire Leads with Connector Round 7 x 7 x 3.3
Omnidirectional -42 ±3 2 100 ~ 10000 60 Pin Type Round 7 x 7 x 6
Omnidirectional -36 ±3 4.5 100 ~ 10000 60 Wire Leads with Connector Round 6 x 6 x 2.9
Omnidirectional -42 ±3 2 100 ~ 10000 60 Solder Pads Round 6 x 6 x 2.7
Omnidirectional -42 ±3 2 100 ~ 10000 60 Pin Type Round 6 x 6 x 2.7
Omnidirectional -36 ±3 2 100 ~ 10000 60 Wire Leads Round 6 x 6 x 5
Omnidirectional -25 ±3 3 100 ~ 10000 65 Wire Leads with Connector Round 5 x 5 x 2
Results 84
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.