Sirens

Offering a range of variable tones and sounds, including hi-lo, warble, and more, CUI Devices’ sirens feature SPLs up to 110 dB and rated voltages of 12 or 24 Vdc. Our sirens utilize magnetic or piezo technology with a built-in driving circuit and offer through hole or wire lead mounting styles. With operating temperature ranges from -40 up to 85°C, these sirens are ideal for security systems, industrial applications, and more.

Filters | Reset All
Technology
dropdn-arrow
Magnetic
Piezo
Reset
Rated Voltage
dropdn-arrow
12
24
Reset
Sound Pressure (dB)
dropdn-arrow
Min
Max
GO
95
100
102
103
105
108
110
Reset
Mounting Style
dropdn-arrow
Through Hole
Wire Leads
Reset
Rated Frequency (Hz)
dropdn-arrow
2500
2650
2750
Reset
Operating Temp MIN (°C)
dropdn-arrow
≤ -40
≤ -30
≤ -20
≤ -10
Reset
Operating Temp MAX (°C)
dropdn-arrow
≥ 70
≥ 80
≥ 85
Reset
Shape
dropdn-arrow
Rectangular
Round
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
42.5
45
53
54
59
69
75
85
88
100
130
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
40
42.5
53
54
59
69
75
85
88
100
130
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
33
42
47
47.6
49
54.5
58
59
64
105
150
Reset
Results 33
Show
Model Number Driving Circuit Technology Rated Voltage Input Type Sound Pressure (dB) Mounting Style Shape Dimensions LxWxH (mm)
Yes Piezo 24 Vdc 100 Wire Leads Rectangular 45 x 40 x 58
Yes Piezo 12 Vdc 103 Wire Leads Round 54 x 54 x 47.6
Yes Piezo 24 Vdc 100 Wire Leads Rectangular 45 x 40 x 58
Yes Piezo 24 Vdc 100 Wire Leads Round 54 x 54 x 47.6
Yes Piezo 12 Vdc 103 Wire Leads Round 54 x 54 x 47.6
Yes Piezo 24 Vdc 102 Wire Leads Round 69 x 69 x 64
Yes Piezo 24 Vdc 100 Wire Leads Rectangular 45 x 40 x 58
Yes Piezo 24 Vdc 100 Wire Leads Rectangular 45 x 40 x 58
Yes Piezo 24 Vdc 102 Wire Leads Round 69 x 69 x 64
Yes Magnetic 12 Vdc 105 Wire Leads Round 130 x 130 x 150
Yes Piezo 24 Vdc 100 Wire Leads Rectangular 45 x 40 x 58
Yes Magnetic 12 Vdc 105 Wire Leads Round 130 x 130 x 150
Yes Piezo 24 Vdc 95 Wire Leads Round 59 x 59 x 33
Yes Piezo 24 Vdc 100 Wire Leads Round 54 x 54 x 47.6
Yes Piezo 24 Vdc 95 Wire Leads Round 59 x 59 x 33
Yes Piezo 24 Vdc 95 Wire Leads Round 59 x 59 x 33
Yes Piezo 24 Vdc 100 Wire Leads Rectangular 45 x 40 x 58
Yes Piezo 24 Vdc 102 Wire Leads Round 69 x 69 x 64
Yes Magnetic 12 Vdc 105 Wire Leads Round 130 x 130 x 150
Yes Piezo 24 Vdc 100 Wire Leads Rectangular 45 x 40 x 58
Yes Piezo 24 Vdc 100 Wire Leads Rectangular 45 x 40 x 58
Yes Piezo 24 Vdc 95 Wire Leads Round 59 x 59 x 33
Yes Piezo 24 Vdc 102 Wire Leads Round 69 x 69 x 64
Yes Piezo 24 Vdc 110 Wire Leads Round 85 x 85 x 42
Yes Piezo 12 Vdc 110 Wire Leads Round 75 x 75 x 54.5
Results 33
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.