CPS-5447W-6125PM

CPS-5447W-6125PM
CPS-5447W-6125PM Alternate View

CPS-5447W-6125PM

54 mm, 24 Vdc, 100 dB, Panel Mount Bracket, Driving Circuit, Six Tone, White Piezo Siren

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Technology Piezo
Rated Voltage 24
Input Type Vdc
Sound Pressure (dB) 100
Mounting Style Wire Leads
Curr. Consumption (mA) 350
Operating Temp Range (°C) -40 ~ 80
Shape Round
Washable No
Dimensions LxWxH (mm) 54 x 54 x 47.6
Dimensions LxWxH (in) 2.13 x 2.13 x 1.87

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories