Home
/
All Products
/
Interconnect
/
Connectors
/
Pogo Pins
Pogo Pins
CUI Devices’ line of pogo pins offers surface mount, wire mount, and through hole mounting styles as well as gold plated contacts and mating cycle ratings up to 10,000 cycles for high reliability. Our spring loaded pogo pins feature initial operating forces from 10 up to 125 gf, mid compression operating forces from 30 up to 165 gf, and recommended working heights from 2.5 up to 14.9 mm. With a variety of pad layouts and stroke configurations, our pogo pin connectors are ideal for a wide range of designs. Right angle tail and double ended pogo pin models are also available.
Mounting Style
Surface Mount
Through Hole
Wire Mount
Reset
Recommended Working Height (mm)
Min
Max
GO
2.5
3
4.2
5
5.05
6.3
6.5
10
14.9
Reset
Minimum Working Height (mm)
Min
Max
GO
2.2
2.7
3.6
4
4.5
4.6
6
6.1
9
9.2
13.9
Reset
Maximum Working Height (mm)
Min
Max
GO
4.4
4.6
5.5
6.7
7
7.8
15.5
Reset
Plunger Size (mm)
Min
Max
GO
0.9
1
1.3
1.55
1.9
1.95
2
2.1
2.6
2.9
Reset
Initial Operating Force (gf)
Min
Max
GO
10
20
30
35
40
45
65
78
80
120
125
Reset
Mid Compression Operating Force (gf)
Min
Max
GO
30
40
50
55
85
100
110
115
165
Reset
Resources
Here to assist you at every stage of the design journey.