CPS-5933-6105PM

CPS-5933-6105PM
CPS-5933-6105PM Alternate View

CPS-5933-6105PM

59 mm, 24 Vdc, 95 dB, Panel Mount Bracket, Driving Circuit, Six Tone, Piezo Siren

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Technology Piezo
Rated Voltage 24
Input Type Vdc
Sound Pressure (dB) 95
Mounting Style Wire Leads
Curr. Consumption (mA) 130
Operating Temp Range (°C) -20 ~ 70
Shape Round
Washable No
Dimensions LxWxH (mm) 59 x 59 x 33
Dimensions LxWxH (in) 2.32 x 2.32 x 1.3

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories