CPS-4059-1105PM
45 mm, 24 Vdc, 100 dB, Panel Mount Bracket, Driving Circuit, One Tone, Piezo Siren
Specifications
Type | Description | |
---|---|---|
Driving Circuit | Yes |
|
Technology | Piezo |
|
Rated Voltage | 24 |
|
Input Type | Vdc |
|
Sound Pressure (dB) | 100 |
|
Mounting Style | Wire Leads |
|
Curr. Consumption (mA) | 120 |
|
Operating Temp Range (°C) | -20 ~ 85 |
|
Shape | Rectangular |
|
Washable | No |
|
Dimensions LxWxH (mm) | 45 x 40 x 58 |
|
Dimensions LxWxH (in) | 1.77 x 1.57 x 2.28 |
|
Technical Docs
DatasheetAll Buzzers Categories
Resources
Here to assist you at every stage of the design journey.