RIC11-22S11K5S-USMT

RIC11-22S11K5S-USMT
RIC11-22S11K5S-USMT Alternate View

RIC11-22S11K5S-USMT

12 mm, 5 Vdc, 20 PPR, Surface Mount, Mechanical Panel Mount Encoder

Datasheet

Specifications

Type Description
Select
Input Voltage (Vdc) 5
Shaft Length (mm) 10.5
Operating Temp. (°C) -40 ~ 85

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Panel Categories