3.5 MM AUDIO JACKS


Audio Jack Connectors with Multiple Options


3.5 mm Stereo Jacks

Resources

3.5 mm Stereo Jacks

CUI's 3.5 mm audio jacks are available in mid mount SMT, panel mount, surface mount, and through hole mounting styles, giving designers a range of options for their next application. These 3.5 mm stereo and mono jacks offer internal switches of 0, 1, 2, 3, DPDT, SPDT, and normally open, as well as 2 to 5 conductors. Certain models are also available with shielding, while others carry Ingress Protection (IP) ratings of IP67 to resist moisture and environmental particulates.

Highlights

  1. 3.5 mm audio standard
  2. Mid mount SMT, panel mount, SMT, through hole options
  3. Diverse range of internal switch configurations
  4. IP67 rated models
  5. 2 ~ 5 conductors

Filter Products

Mounting Style
 
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Internal Switch(es)
 
0
DPDT
Normally Open
SPDT
1
2
3
IP Rating
 
IP67

Request
Sample

Datasheet

Series

MJ-3502
3.5 mm, Mono, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector
View Now
MJ-3507
3.5 mm, Mono, Vertical, Panel Mount, Threaded Bushing, Audio Jack Connector
View Now
MJ-3536
3.5 mm, Mono, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector
View Now
MJ-3536NG
3.5 mm, Mono, Right Angle, Through Hole, Isolated Ground, Audio Jack Connector
View Now
SJ-3506-SMT-TR
3.5 mm, Stereo, Right Angle, Mid Mount SMT, Dual Switches, Shielded, Audio Jack Connector
View Now
SJ-43504-SMT-TR
3.5 mm, 4 Conductors, Right Angle, Mid Mount (SMT), Dual Switches, Shielded, Audio Jack Connector
View Now
SJ-3501-SMT-TR
3.5 mm, Stereo, Right Angle, Mid Mount SMT, Dual Ring and Tip Contacts, Audio Jack Connector
View Now
SJ-435105
3.5 mm, 4 Conductors, Right Angle, Surface Mount (SMT), Spring Contacts, Audio Jack Connector
View Now
SJ-3504
3.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector
View Now
SJ-3505
3.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector
View Now
SJ1-354X Series
3.5 mm, Stereo, Right Angle, Through Hole, Threaded Bushing, Kinked Pins, Audio Jack Connector
View Now
SJ-3598
3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground Spring, Audio Jack Connector
View Now