Toggle navigation
Toggle navigation
PRODUCTS
Audio
Buzzers
Microphones
Speakers
Interconnect
Cable Assemblies
Connectors
Motion
Rotary Encoders
Stepper Servo Motors
Power
Ac-Dc Power Supplies
Dc-Dc Converters
Thermal Management
Dc Fans
Heat Sinks
Peltier Devices
Thermal Accessories
Toggle navigation
RESOURCES
Parametric Search
Distributor Stock
CAD Model Library
Resource Library
CUI Insights Blog
Quality Center
Toggle navigation
COMPANY
About Us
Contact Us
News and Events
In the Community
Leadership
0
Sample
|
0
RFQ
|
Contact Us
|
ENG
LISH
日本語
DE
简体中文
Toggle language selection
日本語
Deutsch
简体中文
English
Audio
Buzzers
Audio Indicators
CS-8406
22.5 x 16.7 mm, 4 ~8 Vdc, Through Hole, 4 Pin, Solid State Audio Indicator Buzzer
Datasheet
3D Model
PCB Footprint
RoHS Certificate
SPL Calculator
Stock Check
Request Sample
Request Quote
Specifications
Driving Circuit
Yes
Input Type
Vdc
Rated Voltage
6
Sound Pressure (dB)
75
Mounting Style
Through Hole
Curr. Consumption (mA)
25
Operating Temp MAX (°C)
60
Operating Temp MIN (°C)
-20
Shape
Rectangular
Dimensions LxWxH (mm)
22.5 x 16.7 x 15.5
Dimensions LxWxH (in)
0.89 x 0.66 x 0.61
Washable
No