CMT-7525-85-SMT-TR

CMT-7525-85-SMT-TR
CMT-7525-85-SMT-TR Alternate View

CMT-7525-85-SMT-TR

7.5 mm, 3.6 Vo-p, 90 dB, Wire Lead, Magnetic Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 3.6
Input Type Vo-p
Sound Pressure (dB) 90
Mounting Style Surface Mount
Curr. Consumption (mA) 100
Operating Temp Range (°C) -40 ~ 85
Shape Square
Washable No
Dimensions LxWxH (mm) 7.5 x 7.5 x 2.5
Dimensions LxWxH (in) 0.3 x 0.3 x 0.1

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories