CPT-1985-88-SMT-TR

CPT-1985-88-SMT-TR
CPT-1985-88-SMT-TR Alternate View

CPT-1985-88-SMT-TR

19 mm, 12 Vp-p, 88 dB, Surface Mount, Piezo Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 12
Input Type Vp-p
Sound Pressure (dB) 88
Mounting Style Surface Mount
Curr. Consumption (mA) 38
Operating Temp Range (°C) -40 ~ 85
Shape Square
Washable No
Dimensions LxWxH (mm) 19 x 19 x 8.5
Dimensions LxWxH (in) 0.75 x 0.75 x 0.33

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories