CPT-3010-90T

CPT-3010-90T

30 mm, 5 Vdc, 90 dB, Through Hole, Piezo Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 5
Input Type Vdc
Sound Pressure (dB) 90
Mounting Style Through Hole
Curr. Consumption (mA) 1.5
Operating Temp Range (°C) -20 ~ 70
Shape Round
Washable No
Dimensions LxWxH (mm) 30 x 30 x 10
Dimensions LxWxH (in) 1.18 x 1.18 x 0.39

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories