CPT-3016-105T

CPT-3016-105T

30 mm, 12 Vdc, 105 dB, Through Hole, Piezo Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 12
Input Type Vdc
Sound Pressure (dB) 105
Mounting Style Through Hole
Curr. Consumption (mA) 30
Operating Temp Range (°C) -40 ~ 85
Shape Round
Washable No
Dimensions LxWxH (mm) 30 x 30 x 16
Dimensions LxWxH (in) 1.18 x 1.18 x 0.63

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories