CDS-4020-16
40 x 20 mm, Rectangular Frame, 1.5 W, 16 Ohm, Neodymium Magnet, Cloth Cone, Speaker
Specifications
Type | Description | |
---|---|---|
S.P. Level (dB) | 90 (1.5 W / 0.1 m) |
|
Nominal Input (W) | 1.5 |
|
Max Input (W) | 3 |
|
Impedance (Ohms) | 16 |
|
Resonance Freq. (Hz) | 550 |
|
Cone Type | Cloth |
|
Magnet Type | Nd-Fe-B |
|
Frame Shape | Rectangular |
|
Mounting Style | Solder Eyelet(s) |
|
Dimensions LxWxH (in) | 1.57 x 0.79 x 0.23 |
|
Dimensions LxWxH (mm) | 40 x 20 x 5.8 |
|
Enclosed | No |
|
All Speakers Categories
Resources
Here to assist you at every stage of the design journey.