CMS-16093-076X Series
16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, Mylar Cone
Specifications
-
S.P. Level (dB)90 (0.7 W / 0.1 m)
-
Nominal Input (W)0.7
-
Max Input (W)1
-
Impedance (Ohms)6
-
Resonance Freq. (Hz)600
-
Cone TypeMylar
-
Magnet TypeNd-Fe-B
-
Frame ShapeRectangular
-
Dimensions LxWxH (mm)16 x 9 x 3
-
Dimensions LxWxH (in)0.63 x 0.35 x 0.12
Available Models
Model Number | Mounting Style |
---|---|
CMS-16093-076S | Spring Contact |
CMS-16093-076SP | Solder Pads |
CMS-16093-076L100 | Wire Leads |