CMS-181345-18S-X8
18 x 13 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Peek Cone, Spring Contact, IPX8, Speaker
Specifications
Type | Description | |
---|---|---|
S.P. Level (dB) | 100 (1 W / 0.1 m) |
|
Nominal Input (W) | 1 |
|
Max Input (W) | 1.2 |
|
Impedance (Ohms) | 8 |
|
Resonance Freq. (Hz) | 950 |
|
Cone Type | PEEK |
|
Magnet Type | Nd-Fe-B |
|
Frame Shape | Rectangular |
|
Mounting Style | Spring Contact |
|
IP Rating | IPX8 |
|
Enclosed | No |
|
Dimensions LxWxH (in) | 0.71 x 0.51 x 0.18 |
|
Dimensions LxWxH (mm) | 18 x 13 x 4.5 |
|
Technical Docs
DatasheetAll Speakers Categories
Resources
Here to assist you at every stage of the design journey.